Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.460 |
| A dimension MM | 62.400 |
| Angle shape | Straight |
| Catalog Item | 4T8LM5 |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 7.938 |
| Construction Style | Crimp |
| End size 1 | -8 |
| End Type 1 | Standpipe Metric |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.520 |
| Hose cut off factor MM | 38.500 |
| Hose size | -5 |
| Inside diameter IN | 0.210 |
| Inside diameter MM | 5.300 |
| Product height in | 0.708 |
| Product height mm | 18.000 |
| Product length in | 2.456 |
| Product length mm | 62.400 |
| Product material | Carbon steel |
| Product width in | 0.708 |
| Product width mm | 18.000 |
