Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.560 |
| A dimension MM | 65.100 |
| Angle shape | Straight |
| Backup hex size IN | 0.813 |
| Backup hex size MM | 20.637 |
| Brand | Danfoss |
| Catalog Item | 4TA10FJ8C |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End connection hex size IN | 1.000 |
| End connection hex size MM | 25.400 |
| End connection torque | 55-70 lb-ft(75-95 Nm) |
| End size 1 | -10 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.470 |
| Hose cut off factor MM | 37.400 |
| Hose size | -8 |
| Inside diameter IN | 0.380 |
| Inside diameter MM | 9.600 |
| Product height in | 1.093 |
| Product height mm | 27.760 |
| Product length in | 2.630 |
| Product length mm | 66.802 |
| Product material | 316 Stainless steel |
| Product width in | 1.093 |
| Product width mm | 27.760 |
| Series | 4T |
| Thread size 1 | 7/8-14 UNF |
