Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.350 |
| A dimension MM | 59.600 |
| Angle shape | Straight |
| Backup hex size IN | 0.938 |
| Backup hex size MM | 23.813 |
| Brand | Danfoss |
| Catalog Item | 4TA10MJ8 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End connection hex size IN | 0.938 |
| End size 1 | -10 |
| End Type 1 | Male JIS seat |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.260 |
| Hose cut off factor MM | 31.900 |
| Hose size | -8 |
| Inside diameter IN | 0.380 |
| Inside diameter MM | 9.600 |
| Product height in | 1.093 |
| Product height mm | 27.760 |
| Product length in | 2.425 |
| Product length mm | 61.595 |
| Product material | Carbon steel |
| Product width in | 1.093 |
| Product width mm | 27.760 |
| Series | 4T |
| Thread size 1 | 7/8-14 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 810903034817 |
