Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.280 |
| A dimension MM | 83.200 |
| Angle shape | Straight |
| Backup hex size IN | 1.500 |
| Backup hex size MM | 38.100 |
| Brand | Synflex Optimum by Danfoss |
| Catalog Item | 4TA16FJ16C |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| End connection hex size IN | 1.375 |
| End connection hex size MM | 34.900 |
| End connection torque | 108-113 lb-ft(148-154 Nm) |
| End size 1 | -16 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Passivate |
| Hose cut off factor IN | 1.930 |
| Hose cut off factor MM | 49.022 |
| Hose size | -16 |
| Inside diameter IN | 0.810 |
| Inside diameter MM | 20.574 |
| Product height in | 1.762 |
| Product height mm | 44.755 |
| Product length in | 3.280 |
| Product length mm | 83.312 |
| Product material | 316 Stainless steel |
| Product width in | 1.762 |
| Product width mm | 44.750 |
| Series | 4T |
| Thread size 1 | 1 5/16-12 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789255525 |
