Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.800 |
| A dimension MM | 45.800 |
| Angle shape | Straight |
| Backup hex size IN | 0.500 |
| Backup hex size MM | 12.700 |
| Brand | Danfoss |
| Catalog Item | 4TA5FJ3 |
| Compatible hose ID IN | 0.190 |
| Compatible hose ID MM | 4.800 |
| Construction Style | Crimp |
| End connection hex size IN | 0.625 |
| End connection hex size MM | 15.875 |
| End connection torque | 14-15 lb-ft(19-21 Nm) |
| End size 1 | -5 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.050 |
| Hose cut off factor MM | 26.600 |
| Hose size | -3 |
| Inside diameter IN | 0.100 |
| Inside diameter MM | 2.500 |
| Product height in | 0.675 |
| Product height mm | 17.145 |
| Product length in | 1.800 |
| Product length mm | 45.720 |
| Product material | Carbon steel |
| Product width in | 0.675 |
| Product width mm | 17.145 |
| Series | 4T |
| Thread size 1 | 1/2-20 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 810075331684 |
