Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.950 |
| A dimension MM | 49.500 |
| Angle shape | Straight |
| Backup hex size IN | 0.563 |
| Backup hex size MM | 14.288 |
| Brand | Danfoss |
| Catalog Item | 4TA5FJ5 |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 7.900 |
| Construction Style | Crimp |
| End connection hex size IN | 0.625 |
| End connection hex size MM | 15.875 |
| End connection torque | 14-15 lb-ft(19-21 Nm) |
| End size 1 | -5 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.140 |
| Hose cut off factor MM | 28.900 |
| Hose size | -5 |
| Inside diameter IN | 0.210 |
| Inside diameter MM | 5.300 |
| Product height in | 0.789 |
| Product height mm | 20.041 |
| Product length in | 2.050 |
| Product length mm | 52.070 |
| Product material | Carbon steel |
| Product width in | 0.789 |
| Product width mm | 20.041 |
| Series | 4T |
| Thread size 1 | 1/2-20 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 810903033995 |
