Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.240 |
| A dimension MM | 56.800 |
| Angle shape | Straight |
| Backup hex size IN | 0.688 |
| Backup hex size MM | 17.462 |
| Brand | Danfoss |
| Catalog Item | 4TA5FJ6 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| End connection hex size IN | 0.625 |
| End connection hex size MM | 15.875 |
| End connection torque | 14-15 lb-ft(19-21 Nm) |
| End size 1 | -5 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.240 |
| Hose cut off factor MM | 31.500 |
| Hose size | -6 |
| Inside diameter IN | 0.260 |
| Inside diameter MM | 6.700 |
| Product height in | 0.960 |
| Product height mm | 24.384 |
| Product length in | 2.230 |
| Product length mm | 56.642 |
| Product material | Carbon steel |
| Product width in | 0.960 |
| Product width mm | 24.384 |
| Series | 4T |
| Thread size 1 | 1/2-20 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 810903035111 |
