Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 0.898 |
| Angle shape | Straight |
| Brand | Synflex by Danfoss |
| Catalog Item | 7976-02X45-C |
| Compatible hose ID IN | 0.120 |
| Compatible hose ID MM | 3.200 |
| Construction Style | Crimp |
| End Type 1 | Male o'ring pilot rigid long |
| Finish plating | Protective oil |
| Hose cut off factor IN | 0.741 |
| Hose cut off factor MM | 18.821 |
| Hose size | -2 |
| Inside diameter IN | 0.120 |
| Inside diameter MM | 3.048 |
| Product height in | 0.182 |
| Product height mm | 4.620 |
| Product length in | 0.898 |
| Product material | Carbon steel |
| Product width in | 0.182 |
| Product width mm | 4.620 |
| Thread sealant | No |