Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.880 |
| A dimension MM | 47.752 |
| Angle shape | Straight |
| Backup hex size IN | 0.680 |
| Backup hex size MM | 17.000 |
| Brand | Synflex by Danfoss |
| Catalog Item | 7976-04X08-D |
| End connection hex size IN | 0.680 |
| End size 1 | -8 |
| End Type 1 | Braze Type |
| Finish plating | Passivate |
| Hose cut off factor IN | 0.625 |
| Hose cut off factor MM | 15.875 |
| Hose size | -8 |
| Inside diameter IN | 0.153 |
| Inside diameter MM | 3.886 |
| Product height in | 0.669 |
| Product height mm | 16.993 |
| Product length in | 1.880 |
| Product length mm | 47.752 |
| Product material | 316 Stainless steel |
| Product width in | 0.669 |
| Product width mm | 16.993 |
| Series | 903 |
| Thread sealant | No |