Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.846 |
| A dimension MM | 72.288 |
| Angle shape | Straight |
| Brand | Synflex by Danfoss |
| Catalog Item | 7976-10X16-AS |
| End Type 1 | Braze Type |
| Finish plating | Protective oil |
| Hose cut off factor IN | 0.750 |
| Hose cut off factor MM | 19.050 |
| Hose size | -16 |
| Inside diameter IN | 0.466 |
| Inside diameter MM | 11.836 |
| Product height in | 1.180 |
| Product height mm | 29.972 |
| Product length in | 2.846 |
| Product material | Carbon steel |
| Product width in | 1.180 |
| Product width mm | 29.972 |
| Thread sealant | No |