Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.350 |
| A dimension MM | 34.290 |
| Angle shape | Straight |
| Brand | Synflex by Danfoss |
| Catalog Item | 7976-G4X06 |
| End Type 1 | Braze Type |
| Finish plating | Protective oil |
| Hose cut off factor IN | 0.630 |
| Hose cut off factor MM | 16.002 |
| Hose size | -6 |
| Inside diameter IN | 0.090 |
| Inside diameter MM | 2.286 |
| Product height in | 0.550 |
| Product height mm | 13.970 |
| Product length in | 1.350 |
| Product length mm | 34.290 |
| Product material | Carbon steel |
| Product width in | 0.550 |
| Product width mm | 13.970 |
| Series | 903 |
| Thread sealant | No |