Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.040 |
| A dimension MM | 77.216 |
| Angle shape | 45 Degree |
| Brand | Synflex by Danfoss |
| Catalog Item | 7980-04N10-301 |
| Drop dimension IN | 0.830 |
| Drop dimension MM | 21.08 |
| End size 1 | -10 |
| End Type 1 | Standpipe inch |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.780 |
| Hose cut off factor MM | 45.212 |
| Hose size | -10 |
| Inside diameter IN | 0.160 |
| Inside diameter MM | 4.064 |
| Product height in | 0.830 |
| Product height mm | 21.082 |
| Product length in | 3.040 |
| Product length mm | 77.216 |
| Product material | Carbon steel |
| Product width in | 0.705 |
| Product width mm | 17.907 |
| Series | 903 |
| Thread sealant | No |
| Tube OD 1 IN | 10.000 |