Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.370 |
| A dimension MM | 60.198 |
| Angle shape | Straight |
| Brand | Synflex by Danfoss |
| Catalog Item | 7981-02P02-100 |
| Compatible hose ID IN | 0.120 |
| Compatible hose ID MM | 3.200 |
| Construction Style | Crimp |
| End size 1 | -2 |
| End type 1 | Female BSPP swivel |
| Finish plating | Protective oil |
| Hose cut off factor IN | 1.629 |
| Hose cut off factor MM | 41.377 |
| Hose size | -2 |
| Inside diameter IN | 0.080 |
| Inside diameter MM | 2.032 |
| Product height in | 0.551 |
| Product height mm | 13.995 |
| Product length in | 2.370 |
| Product length mm | 60.198 |
| Product material | Carbon steel |
| Product width in | 0.551 |
| Product width mm | 13.995 |
| Series | Thermoplastic Crimp |