Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 0.669 |
| A dimension MM | 17.000 |
| Angle shape | Straight |
| Backup hex size IN | 0.930 |
| Backup hex size MM | 24.000 |
| Brand | Synflex by Danfoss |
| Catalog Item | 7982-0LS20 |
| End connection hex size IN | 0.930 |
| End Type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Dura-Kote |
| Inside diameter IN | 0.803 |
| Inside diameter MM | 20.396 |
| Product height in | 0.944 |
| Product height mm | 23.978 |
| Product length in | 0.669 |
| Product length mm | 16.993 |
| Product material | Carbon steel |
| Product width in | 0.944 |
| Product width mm | 23.978 |
| Thread size 1 | M20x1.5 |