Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 0.976 |
| A dimension MM | 24.000 |
| Angle shape | Straight |
| Backup hex size IN | 1.420 |
| Backup hex size MM | 36.000 |
| Brand | Synflex by Danfoss |
| Catalog Item | 7982-0LS30 |
| End connection hex size IN | 1.420 |
| End type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Dura-Kote |
| Inside diameter IN | 1.114 |
| Inside diameter MM | 28.296 |
| Product height in | 1.417 |
| Product height mm | 35.992 |
| Product length in | 0.970 |
| Product length mm | 24.638 |
| Product material | Carbon steel |
| Product width in | 1.417 |
| Product width mm | 35.992 |
| Thread size 1 | M30x1.5 |