Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.140 |
| A dimension MM | 28.956 |
| Angle shape | Straight |
| Brand | Synflex by Danfoss |
| Catalog Item | 79C3-04J14-080 |
| Compatible hose ID IN | 0.500 |
| Construction Style | Crimp |
| End connection hex size IN | 0.670 |
| End connection hex size MM | 17.018 |
| End size 1 | -4 |
| End Type 1 | Male staplok |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.000 |
| Hose cut off factor MM | 25.400 |
| Inside diameter IN | 0.153 |
| Inside diameter MM | 3.880 |
| Product height in | 0.770 |
| Product height mm | 19.558 |
| Product length in | 2.120 |
| Product length mm | 53.848 |
| Product material | Carbon steel |
| Product width in | 0.670 |
| Product width mm | 17.018 |
| Seal material | Nitrile (NBR) |