Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.990 |
| A dimension MM | 50.400 |
| Angle shape | Straight |
| Backup hex size IN | 0.563 |
| Backup hex size MM | 14.288 |
| Brand | Synflex by Danfoss |
| Catalog Item | 90203-041000-0 |
| Compatible hose ID IN | 0.190 |
| Compatible hose ID MM | 4.826 |
| Construction Style | Reusable |
| End connection hex size IN | 0.563 |
| End size 1 | -4 |
| End type 1 | Male pipe (NPTF) |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.100 |
| Hose cut off factor MM | 27.900 |
| Hose size | -3 |
| Inside diameter IN | 0.140 |
| Inside diameter MM | 3.700 |
| Product height in | 0.563 |
| Product height mm | 14.300 |
| Product length in | 1.990 |
| Product length mm | 50.546 |
| Product material | Carbon steel |
| Product width in | 0.563 |
| Product width mm | 14.300 |
| Series | 902 |
| Thread size 1 | 1/4-18 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 810075331707 |
