
Product specifications
Characteristic | Value |
---|---|
A dimension IN | 1.612 |
A dimension MM | 40.970 |
Angle shape | Straight |
Construction Style | Crimp |
End Type 1 | Male pipe (NPTF) |
Finish plating | Dura-Kote |
Hex size 1 IN | 0.500 |
Hex size 1 MM | 12.000 |
Hex size 2 IN | 0.625 |
Hex size 2 MM | 15.000 |
Hose cut off factor IN | 1.051 |
Hose cut off factor MM | 26.700 |
Inside diameter IN | 0.078 |
Inside diameter MM | 1.980 |
Product height in | 0.500 |
Product height mm | 12.700 |
Product length in | 1.610 |
Product length mm | 40.894 |
Product material | Carbon steel |
Product width in | 0.500 |
Product width mm | 12.700 mm |
Thread sealant | Yes |
Thread size 1 | 3/8-24 UNF |
Working temperature max C | 100 |
Working temperature max F | 212 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 639789324542 |