Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.134 |
| A dimension MM | 54.203 |
| Angle shape | Straight |
| Backup hex size IN | 0.750 |
| Backup hex size MM | 19.000 |
| Catalog Item | 90303-042400-0 |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.350 |
| Compatible hoses | 25CT30CT (Size dependent)31303440 (Size dependent)35803630 (Size dependent)3740 (Size dependent)37AL3800 (Size dependent)3R30 |
| Construction Style | Crimp |
| End connection hex size IN | 0.625 |
| End connection hex size MM | 15.000 |
| End size 1 | -4 |
| End type 1 | Female pipe swivel (NPSM) |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.334 |
| Hose cut off factor MM | 33.883 |
| Hose size | -4 |
| Inside diameter IN | 0.109 |
| Inside diameter MM | 2.768 |
| Product height in | 0.630 |
| Product height mm | 16.002 |
| Product length in | 2.130 |
| Product length mm | 54.102 |
| Product material | Carbon steel |
| Product width in | 0.630 |
| Product width mm | 16.002 |
| Thread size 1 | 1/4-18 NPSM |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146087034 |
![Hose Fittings 90304-065500 [LEFT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215551%2FID433158432774-0101_preview.jpg&w=1920&q=75)