Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.465 |
| A dimension MM | 62.611 |
| Angle shape | Straight |
| Backup hex size IN | 0.870 |
| Backup hex size MM | 22.000 |
| Brand | Synflex by Danfoss |
| Catalog Item | 90306-08D000-0 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| End connection hex size IN | 0.870 |
| End size 1 | -8 |
| End type 1 | Male ORFS |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.215 |
| Hose cut off factor MM | 30.861 |
| Hose size | -6 |
| Inside diameter IN | 0.281 |
| Inside diameter MM | 7.137 |
| Product height in | 0.875 |
| Product height mm | 22.225 |
| Product length in | 2.529 |
| Product length mm | 64.230 |
| Product material | Carbon steel |
| Product width in | 0.875 |
| Product width mm | 22.225 |
| Seal material | Nitrile (NBR) |
| Series | 903 |
| Thread sealant | No |
| Thread size 1 | 3/4-16 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789325334 |