Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.050 |
| A dimension MM | 77.400 |
| Angle shape | Straight |
| Backup hex size IN | 1.110 |
| Backup hex size MM | 28.200 |
| Brand | Synflex by Danfoss |
| Catalog Item | 90308-084000-0 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Compatible hoses | 25CT30CT (Size dependent)31303440 (Size dependent)35803630 (Size dependent)3740 (Size dependent)37AL3800 (Size dependent)3R30 |
| Construction Style | Swage |
| End connection hex size IN | 0.940 |
| End connection hex size MM | 23.900 |
| End size 1 | -8 |
| End type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.570 |
| Hose cut off factor MM | 39.878 |
| Hose size | -8 |
| Inside diameter IN | 0.380 |
| Inside diameter MM | 9.652 |
| Product height in | 1.060 |
| Product height mm | 26.924 |
| Product length in | 3.050 |
| Product length mm | 77.470 |
| Product material | Carbon steel |
| Product width in | 1.060 |
| Product width mm | 26.924 |
| Series | 903 |
| Thread size 1 | 13/16-16 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146087270 |
