Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.034 |
| A dimension MM | 77.060 |
| Angle shape | Straight |
| Catalog Item | 90308-105000-0 |
| Compatible hose ID IN | 0.630 |
| Compatible hose ID MM | 16.002 |
| Compatible hoses | 25CT30CT (Size dependent)31303440 (Size dependent)35803630 (Size dependent)3740 (Size dependent)37AL3800 (Size dependent)3R30 |
| Construction Style | Crimp |
| End connection hex size IN | 0.938 |
| End connection hex size MM | 23.000 |
| End size 1 | -10 |
| End type 1 | Male 37 degree |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.539 |
| Hose cut off factor MM | 39.090 |
| Hose size | -10 |
| Inside diameter IN | 0.391 |
| Inside diameter MM | 9.930 |
| Product height in | 0.940 |
| Product height mm | 23.876 |
| Product length in | 3.040 |
| Product length mm | 77.216 |
| Product material | Carbon steel |
| Product width in | 0.940 |
| Product width mm | 23.876 |
| Thread size 1 | 7/8-14 UNF |
