Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.192 |
| A dimension MM | 55.700 |
| Angle shape | Straight |
| Backup hex size IN | 0.500 |
| Backup hex size MM | 12.000 |
| Brand | Synflex by Danfoss |
| Catalog Item | 90404-04JK00-0 |
| Construction Style | Reusable |
| End connection hex size IN | 0.500 |
| End size 1 | -4 |
| Hose cut off factor IN | 1.344 |
| Hose cut off factor MM | 34.160 |
| Inside diameter IN | 0.1460 |
| Inside diameter MM | 3.7080 |
| Product height in | 0.720 |
| Product height mm | 18.288 |
| Product length in | 2.190 |
| Product length mm | 55.626 |
| Product material | Brass |
| Product width in | 0.630 |
| Product width mm | 16.002 |
| Reusable socket hex MM | 15.000 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789352460 |
