Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.295 |
| A dimension MM | 83.693 |
| Angle shape | Straight |
| Backup hex size IN | 1.000 |
| Backup hex size MM | 25.400 |
| Brand | Synflex by Danfoss |
| Catalog Item | 90408-08JK00-0 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Compatible hoses | 37AL |
| Construction Style | Reusable |
| End connection hex size IN | 0.810 |
| End connection hex size MM | 20.574 |
| End type 1 | Standpipe Millimetrique |
| Hose cut off factor IN | 1.980 |
| Hose cut off factor MM | 50.292 |
| Hose size | -8 |
| Inside diameter IN | 0.312 |
| Inside diameter MM | 7.925 |
| Product material | Brass |
| Product width in | 1.000 |
| Product width mm | 25.400 |
| Reusable socket hex IN | 1.000 |
| Reusable socket hex MM | 25.000 |
| Series | 904 |
| Thread sealant | No |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789352477 |
