Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Backup hex size IN | 0.630 |
| Backup hex size MM | 16.002 |
| Brand | Synflex by Danfoss |
| Catalog Item | 90603-045400-0 |
| Compatible hose ID IN | 0.190 |
| Compatible hose ID MM | 4.826 |
| Construction Style | Swage |
| End connection hex size IN | 0.560 |
| End connection hex size MM | 14.224 |
| End size 1 | -4 |
| End Type 1 | Female 37 degree swivel |
| Hose cut off factor IN | 0.880 |
| Hose cut off factor MM | 22.352 |
| Hose size | -3 |
| Inside diameter IN | 0.130 |
| Inside diameter MM | 3.302 |
| Product material | Brass |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 815628026420 |
