Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.696 |
| A dimension MM | 68.478 |
| Angle shape | Straight |
| Backup hex size IN | 0.680 |
| Backup hex size MM | 17.000 |
| Brand | Synflex by Danfoss |
| Catalog Item | 90806-065500-0 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Reusable |
| End connection hex size IN | 0.680 |
| End connection hex size MM | 17.000 |
| End connection torque | 18-20 lb-ft(24-27 Nm) |
| End size 1 | -6 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Passivate |
| Hose cut off factor IN | 1.508 |
| Hose cut off factor MM | 38.303 |
| Hose size | -6 |
| Inside diameter IN | 0.323 |
| Inside diameter MM | 8.204 |
| Product height in | 0.812 |
| Product height mm | 20.625 |
| Product length in | 2.696 |
| Product length mm | 68.478 |
| Product material | 303 Stainless steel |
| Product width in | 0.812 |
| Product width mm | 20.625 |
| Reusable socket hex IN | 0.810 |
| Reusable socket hex MM | 20.630 |
| Series | 908 |
| Thread sealant | No |
| Thread size 1 | 9/16-18 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789357885 |