Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.560 |
| A dimension MM | 65.100 |
| Angle shape | Straight |
| Brand | Synflex by Danfoss |
| Catalog Item | 90A04-06N000-0 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 6.350 |
| Construction Style | Crimp |
| End connection hex size IN | 0.708 |
| End connection hex size MM | 18.000 |
| End size 1 | -4 |
| End Type 1 | Standpipe Metric |
| Hose cut off factor IN | 1.480 |
| Hose cut off factor MM | 37.700 |
| Hose size | -4 |
| Inside diameter IN | 0.1600 |
| Inside diameter MM | 4.0000 |
| Product height in | 0.687 |
| Product height mm | 17.449 |
| Product length in | 2.560 |
| Product length mm | 65.100 |
| Product material | 316 Stainless steel |
| Product width in | 0.687 |
| Product width mm | 17.449 |