Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.195 |
| A dimension MM | 81.153 |
| Angle shape | Straight |
| Backup hex size IN | 0.870 |
| Backup hex size MM | 22.000 |
| Brand | Synflex by Danfoss |
| Catalog Item | 90A08-08J000 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End connection hex size IN | 0.870 |
| End size 1 | -8 |
| End Type 1 | Standpipe inch |
| Finish plating | Passivate |
| Hose cut off factor IN | 1.700 |
| Hose cut off factor MM | 43.180 |
| Hose size | -8 |
| Inside diameter IN | 0.3910 |
| Inside diameter MM | 9.9310 |
| Product height in | 1.000 |
| Product height mm | 25.400 |
| Product length in | 3.260 |
| Product length mm | 82.804 |
| Product material | 316 Stainless steel |
| Product width in | 1.000 |
| Product width mm | 25.400 |
| Series | 90A |
| Thread sealant | No |