Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.855 |
| A dimension MM | 47.117 |
| Angle shape | Straight |
| Backup hex size IN | 0.560 |
| Backup hex size MM | 14.000 |
| Brand | Synflex by Danfoss |
| Catalog Item | 90H03-04D000-0 |
| Compatible hose ID IN | 4.000 |
| Compatible hose ID MM | 101.600 |
| Compatible hoses | 3440 (Size dependent)3630 (Size dependent)3E80 (Size dependent)3R80 (Size dependent) |
| Construction Style | Swage |
| End connection hex size IN | 0.560 |
| End connection hex size MM | 14.224 |
| End size 1 | -4 |
| End Type 1 | Male ORFS |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.050 |
| Hose cut off factor MM | 26.670 |
| Hose size | -64 |
| Inside diameter IN | 0.109 |
| Inside diameter MM | 2.769 |
| Product height in | 0.687 |
| Product height mm | 17.450 |
| Product length in | 1.855 |
| Product length mm | 47.117 |
| Product material | Carbon steel |
| Product width in | 0.687 |
| Product width mm | 17.450 |
| Seal material | Nitrile (NBR) |
| Series | 90H |
| Thread sealant | No |
| Thread size 1 | 7/16-20 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146088260 |
