Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.120 |
| A dimension MM | 53.840 |
| Angle shape | Straight |
| Catalog Item | 90H04-021000-0 |
| Compatible hose ID IN | 0.120 |
| Compatible hose ID MM | 3.302 |
| Construction Style | Crimp |
| End connection hex size IN | 0.629 |
| End connection hex size MM | 16.000 |
| End size 1 | -4 |
| End type 1 | Male pipe (NPTF) |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.040 |
| Hose cut off factor MM | 26.410 |
| Hose size | -2 |
| Inside diameter IN | 0.150 |
| Inside diameter MM | 3.810 |
| Product height in | 0.630 |
| Product height mm | 16.002 |
| Product length in | 1.870 |
| Product length mm | 47.498 |
| Product material | Carbon steel |
| Product width in | 0.630 |
| Product width mm | 16.002 |
| Thread size 1 | 1/8-27 NPTF |
