
HOSE FTG, SS/06, NPTF-M/08, CS, STR
90H08-081000-0
Catalog item:
90H08-081000-0
Recommended replacement: 90H08-081000
90H08-081000-0
Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.671 |
| A dimension MM | 67.843 |
| Angle shape | Straight |
| Brand | Synflex by Danfoss |
| Catalog Item | 90H08-081000-0 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 12.700 |
| Compatible hoses | 3440 (Size dependent)3630 (Size dependent)3E80 (Size dependent)3R80 (Size dependent) |
| Compatible tube OD IN | 0.50 |
| Compatible tube OD MM | 12.700 |
| Construction Style | Crimp |
| End connection hex size IN | 0.944 |
| End connection hex size MM | 24.000 |
| End size 1 | -8 |
| End Type 1 | Male pipe (NPTF) |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.589 |
| Hose cut off factor MM | 40.360 |
| Hose size | -8 |
| Inside diameter IN | 0.2810 |
| Inside diameter MM | 7.1370 |
| Product height in | 1.060 |
| Product height mm | 26.924 |
| Product length in | 3.030 |
| Product length mm | 76.962 |
| Product material | Carbon steel |
| Product width in | 1.060 |
| Product width mm | 26.924 |
| Thread size 1 | 1/2-14 NPTF |
| Tube OD 1 IN | 0.500 |
| Tube OD 1 MM | 12.700 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789326195 |