Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.820 |
| A dimension MM | 71.600 |
| Angle shape | Straight |
| Brand | Synflex by Danfoss |
| Compatible hose ID IN | 0.250 |
| Construction Style | Crimp |
| End size 1 | -4 |
| End type 1 | Female 37 degree swivel |
| Hex size 1 IN | 0.748 |
| Hex size 1 MM | 19.000 |
| Hex size 2 IN | 0.748 |
| Hex size 2 MM | 19.000 |
| Hose cut off factor IN | 1.570 |
| Hose cut off factor MM | 39.900 |
| Inside diameter IN | 0.280 |
| Inside diameter MM | 7.100 |
| Product height in | 0.750 |
| Product height mm | 19.050 |
| Product length in | 2.540 |
| Product length mm | 64.516 |
| Product material | 316L Stainless steel |
| Product width in | 0.750 |
| Product width mm | 19.050 |
| Thread size 1 | 9/16-18 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 813688020914 |
![Hose Fittings 90LXX-XX5500 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213786%2FID432878100947-0101_preview.jpg&w=1920&q=75)