Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.766 |
| A dimension MM | 70.260 |
| Angle shape | Straight |
| Backup hex size IN | 0.688 |
| Backup hex size MM | 17.462 |
| Brand | Synflex by Danfoss |
| Catalog Item | 90L06-064100-0 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| End connection hex size IN | 0.813 |
| End connection hex size MM | 20.637 |
| End connection torque | 27-36 lb-ft(37-49 Nm) |
| End size 1 | -6 |
| End Type 1 | Female ORFS swivel |
| Hose cut off factor IN | 1.516 |
| Hose cut off factor MM | 38.510 |
| Hose size | -6 |
| Inside diameter IN | 0.256 |
| Inside diameter MM | 6.500 |
| Product height in | 0.938 |
| Product height mm | 23.825 |
| Product length in | 3.140 |
| Product length mm | 79.756 |
| Product material | 316 Stainless steel |
| Product width in | 0.938 |
| Product width mm | 23.825 |
| Series | 90L |
| Thread size 1 | 11/16-16 UN |