Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.150 |
| A dimension MM | 80.010 |
| Angle shape | Straight |
| Backup hex size IN | 1.310 |
| Backup hex size MM | 33.274 |
| Brand | Synflex by Danfoss |
| Catalog Item | 90L08-085500-0 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Swage |
| End connection hex size IN | 0.880 |
| End connection hex size MM | 22.352 |
| End connection torque | 33-40 lb-ft(45-55 Nm) |
| End size 1 | -12 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Passivate |
| Hose cut off factor IN | 1.660 |
| Hose cut off factor MM | 42.164 |
| Hose size | -8 |
| Inside diameter IN | 0.390 |
| Inside diameter MM | 9.906 |
| Product height in | 1.062 |
| Product height mm | 26.975 |
| Product length in | 3.215 |
| Product length mm | 81.661 |
| Product material | 316 Stainless steel |
| Product width in | 1.062 |
| Product width mm | 26.975 |
| Series | 90L |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 815628028684 |
![Hose Fittings 90LXX-XX5500 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213786%2FID432878100947-0101_preview.jpg&w=1920&q=75)