Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.844 |
| A dimension MM | 46.837 |
| Angle shape | Straight |
| Backup hex size IN | 0.629 |
| Backup hex size MM | 16.000 |
| Brand | Synflex by Danfoss |
| Catalog Item | 91305-06S700-0 |
| Compatible hose ID IN | 0.310 |
| Construction Style | Crimp |
| End connection hex size IN | 0.748 |
| End connection hex size MM | 19.000 |
| End size 1 | -5 |
| Hose cut off factor IN | 0.989 |
| Hose cut off factor MM | 25.120 |
| Inside diameter IN | 0.203 |
| Inside diameter MM | 5.156 |
| Product height in | 0.870 |
| Product height mm | 22.098 |
| Product length in | 1.844 |
| Product length mm | 46.837 |
| Product width in | 0.750 |
| Product width mm | 19.050 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789353054 |
