Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.100 |
| A dimension MM | 53.400 |
| Angle shape | 90 Degree |
| Brand | Synflex by Danfoss |
| Catalog Item | 4SA8FRB8 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 4.826 |
| Construction Style | Crimp |
| Drop dimension IN | 1.260 |
| Drop dimension MM | 32.00 |
| End size 1 | -6 |
| End type 1 | Male braze |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.551 |
| Hex size 1 MM | 14.000 |
| Hose cut off factor IN | 1.240 |
| Hose cut off factor MM | 31.600 |
| Hose size | -3 |
| Inside diameter IN | 0.110 |
| Inside diameter MM | 2.800 |
| Product height in | 1.580 |
| Product height mm | 40.132 |
| Product length in | 2.220 |
| Product length mm | 56.388 |
| Product material | Carbon steel |
| Product width in | 0.630 |
| Product width mm | 16.002 |