Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.730 |
| A dimension MM | 69.200 |
| Angle shape | Straight |
| Brand | Synflex by Danfoss |
| Catalog Item | 9M304-10N000 |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 6.350 |
| Construction Style | Crimp |
| End connection hex size IN | 0.669 |
| End connection hex size MM | 17.000 |
| End size 1 | -4 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.640 |
| Hose cut off factor MM | 41.600 |
| Hose size | -4 |
| Inside diameter IN | 0.390 |
| Inside diameter MM | 10.000 |
| Product height in | 0.690 |
| Product height mm | 17.526 |
| Product length in | 2.730 |
| Product length mm | 69.342 |
| Product material | Carbon steel |
| Product width in | 0.690 |
| Product width mm | 17.526 |