Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.780 |
| A dimension MM | 70.600 |
| Angle shape | Straight |
| Brand | Synflex by Danfoss |
| Catalog Item | 9M305-10N000 |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 7.874 |
| Construction Style | Crimp |
| End connection hex size IN | 0.669 |
| End connection hex size MM | 17.000 |
| End size 1 | -5 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.590 |
| Hose cut off factor MM | 40.500 |
| Hose size | -5 |
| Inside diameter IN | 0.220 |
| Inside diameter MM | 5.600 |
| Product height in | 0.750 |
| Product height mm | 19.050 |
| Product length in | 2.780 |
| Product length mm | 70.612 |
| Product material | Carbon steel |
| Product width in | 0.750 |
| Product width mm | 19.050 |