Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.510 |
| A dimension MM | 63.700 |
| Angle shape | 90 Degree |
| Brand | Synflex by Danfoss |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 7.938 |
| Construction Style | Crimp |
| End size 1 | -5 |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.669 |
| Hex size 1 MM | 17.000 |
| Hose cut off factor IN | 1.320 |
| Hose cut off factor MM | 33.600 |
| Hose size | -5 |
| Inside diameter IN | 0.2200 |
| Inside diameter MM | 5.6000 |
| Product height in | 0.750 |
| Product height mm | 19.100 |
| Product length in | 2.510 |
| Product length mm | 63.700 |
| Product material | Carbon steel |
| Product width in | 0.750 |
| Product width mm | 19.1 |
| Thread sealant | No |
| Working temperature max C | 100 |
| Working temperature max F | 212 |
| Working temperature min C | 40 |
| Working temperature min F | 40 |