Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.040 |
| A dimension MM | 77.200 |
| Angle shape | 45 Degree |
| Brand | Synflex by Danfoss |
| Catalog Item | 9MH04-10N040 |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 6.350 |
| Construction Style | Crimp |
| Drop dimension IN | 1.000 |
| Drop dimension MM | 21.00 |
| End size 1 | -4 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.950 |
| Hose cut off factor MM | 49.600 |
| Hose size | -4 |
| Inside diameter IN | 0.160 |
| Inside diameter MM | 4.000 |
| Product height in | 1.430 |
| Product height mm | 36.322 |
| Product length in | 3.040 |
| Product length mm | 77.216 |
| Product material | Carbon steel |
| Product width in | 0.810 |
| Product width mm | 20.574 |
