Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.560 |
| A dimension MM | 64.900 |
| Angle shape | 90 Degree |
| Brand | Synflex by Danfoss |
| Catalog Item | 9MH04-10N090 |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 6.350 |
| Construction Style | Crimp |
| Drop dimension IN | 2 |
| Drop dimension MM | 2 |
| End size 1 | -4 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.470 |
| Hose cut off factor MM | 37.300 |
| Hose size | -4 |
| Inside diameter IN | 0.160 |
| Inside diameter MM | 4.000 |
| Product height in | 1.900 |
| Product height mm | 48.260 |
| Product length in | 2.760 |
| Product length mm | 70.104 |
| Product material | Carbon steel |
| Product width in | 0.810 |
| Product width mm | 20.574 |