Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.470 |
| A dimension MM | 62.800 |
| Angle shape | Straight |
| Backup hex size IN | 0.669 |
| Backup hex size MM | 17.000 |
| Brand | Synflex by Danfoss |
| Catalog Item | 9MH06-06B000 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.525 |
| Construction Style | Crimp |
| End connection hex size IN | 0.866 |
| End connection hex size MM | 22.000 |
| End size 1 | -6 |
| End Type 1 | Female BSPP swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.160 |
| Hose cut off factor MM | 29.500 |
| Hose size | -6 |
| Inside diameter IN | 0.2800 |
| Inside diameter MM | 7.2000 |
| Product height in | 0.940 |
| Product height mm | 23.800 |
| Product length in | 2.470 |
| Product length mm | 62.800 |
| Product material | Carbon steel |
| Product width in | 0.940 |
| Product width mm | 23.800 |
| Seal material | Nitrile (NBR) |