Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | C080-04STH10-B90 |
| Construction Style | Crimp |
| Drop dimension IN | 1.500 |
| Drop dimension MM | 1.50 |
| Inside diameter IN | 0.1800 |
| Inside diameter MM | 4.5700 |
| Product height in | 1.496 |
| Product height mm | 38.000 |
| Product length in | 2.145 |
| Product length mm | 54.500 |
| Product width in | 0.787 |
| Product width mm | 20.000 |
