Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.350 |
| A dimension MM | 34.290 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FC1006-04S |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Crimp |
| End size 1 | -4 |
| Finish plating | Zinc plating |
| Hose size | -4 |
| Inside diameter IN | 0.584 |
| Inside diameter MM | 14.830 |
| Product height in | 0.687 |
| Product height mm | 17.450 |
| Product length in | 1.350 |
| Product length mm | 34.290 |
| Product material | Carbon steel |
| Product width in | 0.687 |
| Product width mm | 17.450 |