Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.700 |
| A dimension MM | 43.180 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FC1006-06S |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| End size 1 | -6 |
| Finish plating | Zinc plating |
| Hose size | -6 |
| Inside diameter IN | 0.730 |
| Inside diameter MM | 18.540 |
| Product height in | 0.812 |
| Product height mm | 20.625 |
| Product length in | 1.700 |
| Product length mm | 43.180 |
| Product material | Carbon steel |
| Product width in | 0.812 |
| Product width mm | 20.625 |