Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.865 |
| A dimension MM | 72.770 |
| Angle shape | Straight |
| Backup hex size IN | 1.125 |
| Backup hex size MM | 28.575 |
| Brand | Danfoss |
| Catalog Item | FC1007-1212S |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.050 |
| Compatible hoses | FC370 |
| Construction Style | Reusable |
| End connection hex size IN | 1.125 |
| End connection hex size MM | 28.575 |
| End size 1 | -12 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.890 |
| Hose cut off factor MM | 48.000 |
| Hose size | -12 |
| Inside diameter IN | 0.580 |
| Inside diameter MM | 14.732 |
| Product height in | 1.125 |
| Product height mm | 28.575 |
| Product length in | 2.865 |
| Product length mm | 72.771 |
| Product material | Carbon steel |
| Product width in | 1.125 |
| Product width mm | 28.575 |
