Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.062 |
| A dimension MM | 77.770 |
| Angle shape | Straight |
| Backup hex size IN | 1.250 |
| Backup hex size MM | 31.750 |
| Catalog Item | FC1007-1612S |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| End connection hex size IN | 1.250 |
| End size 1 | -16 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.890 |
| Hose cut off factor MM | 48.000 |
| Hose size | -16 |
| Inside diameter IN | 0.708 |
| Inside diameter MM | 17.980 |
| Product height in | 1.250 |
| Product height mm | 31.750 |
| Product length in | 3.062 |
| Product length mm | 77.775 |
| Product material | Carbon steel |
| Product width in | 1.250 |
| Product width mm | 31.750 |