Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 0.626 |
| A dimension MM | 15.900 |
| Angle shape | Straight |
| Catalog Item | FC1008-04S |
| Compatible hose ID IN | 0.190 |
| Compatible hose ID MM | 4.800 |
| Construction Style | Crimp |
| End connection hex size IN | 0.620 |
| End connection hex size MM | 16.000 |
| End connection torque | 11-12 lb-ft(15-16 Nm) |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hose size | -4 |
| Inside diameter IN | 0.388 |
| Inside diameter MM | 9.855 |
| Product height in | 0.682 |
| Product height mm | 17.323 |
| Product length in | 0.626 |
| Product length mm | 15.900 |
| Product material | Carbon steel |
| Product width mm | 17.323 |
| Series | FC Series |
| Thread size 1 | 7/16-20 UNF |