Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 0.814 |
| A dimension MM | 20.676 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FC1008-08B |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End connection hex size IN | 0.940 |
| End connection hex size MM | 24.000 |
| End connection torque | 33-40 lb-ft(45-55 Nm) |
| End Type 1 | Female 37 degree swivel |
| Hose size | -8 |
| Inside diameter IN | 0.688 |
| Inside diameter MM | 17.475 |
| Product height in | 1.024 |
| Product height mm | 26.010 |
| Product length in | 0.814 |
| Product length mm | 20.676 |
| Product material | Brass |
| Product width in | 1.024 |
| Series | FC Series |
| Thread size 1 | 3/4-16 UNF |