Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 0.929 |
| A dimension MM | 23.600 |
| Angle shape | Straight |
| Catalog Item | FC1008-10S |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| End connection hex size IN | 1.063 |
| End connection hex size MM | 27.000 |
| End connection torque | 57-62 lb-ft(77-85 Nm) |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hose size | -10 |
| Inside diameter IN | 0.806 |
| Inside diameter MM | 20.472 |
| Product height in | 1.160 |
| Product height mm | 29.464 |
| Product length in | 0.929 |
| Product length mm | 23.597 |
| Product material | Carbon steel |
| Product width in | 1.160 |
| Series | FC Series |
| Thread size 1 | 7/8-14 UNF |